Schottky Power Rectifier, Surface Mount, 2.0 A, 100 V

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Power Supplies
  • Free Wheeling Diodes
  • Polarity Protection Diodes
  • LED Lamps
  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guard-Ring for Overvoltage Protection
  • Low Forward Voltage Drop
  • This is a Pb-Free Device

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Cathode Polarity Band
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • ESD Ratings:
    Machine Model = C, Human Body Model = 3B
  • NBR and NRVB Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Device Meets MSL1 Requirements

Tools and Resources

Product services, tools and other useful resources related to NBRS2H100N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NBRS2H100NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

No

Single

100

0.79

8

2

130

~NA~

~NA~

3.56 x 5.44 x 2.30

$0.1249

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.