Schottky Power Rectifier, Surface Mount, 5.0 A, 40 V

Obsolete

Overview

This Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. The Schottky Rectifier is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • ac/dc and dc-dc Converters
  • Reverse Battery Protection
  • Compact Surface Mountable Package with J-Bend leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection
  • Cathode Lead Indicated by polarity Notch
  • ESD Ratings, Machine Model = C, Human Body Model = 3B
  • Device Meets MSL 1 Requirements
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MBRS540P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBRS540PT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMC-2

1

260

REEL

2500

No

Single

40

0.5

300

5

190

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.