Schottky Power Rectifier, Surface Mount, 1.0 A, 40 V

Obsolete

Overview

. . . employing the Schottky Barrier principle in a metal-to-silicon powerrectifier. Features epitaxial construction with oxide passivation and metaloverlay contact. Ideally suited for low voltage, high frequency switching powersupplies; free wheeling diodes and polarity protection diodes.

  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over-Voltage Protection
  • Low Forward Voltage Drop

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8"
  • Weight: 95 mg (approximately)
  • Cathode Polarity Band
  • Lead and Mounting Surface Temperature for Soldering Purposes:260°C Max. for 10 Seconds
  • Available in 12 mm Tape, 2500 Units per 13" Reel, Add "T3" Suffix to Part Number
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Marking: B14L
  • Pb-Package is Available

Tools and Resources

Product services, tools and other useful resources related to MBRS140L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRS140LT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMB-2

1

235

REEL

2500

N

-

40

0.5

400

1

40

-

-

Price N/A

More Details

MBRS140LT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

-

40

0.5

400

1

40

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.