300A 35V Schottky Rectifier

Overview

...employing the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency switching power supplies, free wheeling diode and polarity protection diodes.

  • Very Low Forward Voltage Drop
  • Highly Stable Oxide Passivated Junction
  • Guardring for Stress Protection
  • High dv/dt Capability

    Mechanical Characteristics:
  • Dual Die Construction
  • Case: Epoxy, Molded with Plated Copper Heatsink Base
  • Weight: 40 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant
  • Base Plate Torques: See procedure given in the Package Outline Section
  • Top Terminal Torque: 25-40 lb-in max.
  • Shipped 50 units per foam
  • Marking: MBRP30035L

Tools and Resources

Product services, tools and other useful resources related to MBRP30035L

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.