200A 60V Schottky Rectifier

Overview

...employing the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency switching power supplies, free wheeling diode and polarity protection diodes.

  • Dual Die Construction - May be Paralleled for High Current Output
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 175°C Operating Junction Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded with Metal Heatsink Base
  • Weight: 80 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant
  • Top Terminal Torque: 25-40 in-lb max.
  • Base Plate Torques: See procedure given in the Package Outline Section
  • Shipped 25 units per foam
  • Marking: B20060T
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MBRP20060CT

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.