150 V, 30 A H-Series Dual Schottky Rectifier

Consult Sales Office

Overview

Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters

  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation

  • Power Supply

  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capability
  • 30 A Total (15 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • These are Pb-Free Devices


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight (Approximately): 1.9 Grams (TO-220 & TO-220FP)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260C Max. for 10 Seconds

Tools and Resources

Product services, tools and other useful resources related to MBRF30H150CTG

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR30H150CTG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

150

0.73

60

30

200

-

-

Price N/A

More Details

MBRF30H150CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

Common Cathode

150

0.73

60

30

200

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.