8A, 170V Schottky Rectifier in μ8-FL

Overview

This Schottky rectifier is high performance device in μ8-FL package. The lower forward voltage, less leakage current, and small junction capacitance is suitable for high switching frequency high density DC to DC conversion application. Offering higher avalanche energy capability for Oring or reverse protection application. The μ8-FL package provides an excellent thermal performance, less land area of board space, and low profile.

  • High switching frequency DC/DC conversion
  • Oring / Reverse protection
  • 2nd Rectifier
  • Freewheeling diode
  • Power Supply
  • Lower forward voltage
  • Lower leakage current in high temperature
  • Small junction capacitance
  • High avalanche energy capability
  • Alternative solution on SMA and SMB package

Tools and Resources

Product services, tools and other useful resources related to MBR8170TFS

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR8170TFSTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

No

Single

170

0.89

30

8

140

~NA~

~NA~

3.30 x 3.30 x 0.75

$0.4444

More Details

MBR8170TFSTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

No

Single

170

0.89

30

8

140

~NA~

~NA~

3.30 x 3.30 x 0.75

$0.4444

More Details

MBR8170TFSTWG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

No

Single

170

0.89

30

8

140

~NA~

~NA~

3.30 x 3.30 x 0.75

$0.4444

More Details

MBR8170TFSTXG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

No

Single

170

0.89

30

8

140

~NA~

~NA~

3.30 x 3.30 x 0.75

$0.4444

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.