50A 25V Schottky Rectifier

Overview

The SWITCHMODE power rectifier employs the use of the Schottky Barrier principle with a Platinum barrier metal. This state-of-the-art device has the following features:

  • Very Low Forward Voltage Drop (Max 0.58 V @ 100 C)
  • Guardring for Stress Protection and High dv/dt Capability (> 10 V/ns)
  • 150 C Operating Junction Temperature
  • Specially Designed for SWITCHMODE Power Supplies with Operating Frequency up to 300 kHz

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 4.3 grams (approximately) 3
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 30 Units Per Plastic Tube
  • Marking: B5025L

Tools and Resources

Product services, tools and other useful resources related to MBR5025L

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.