30 A, 80 V H-Series TO-220AB Schottky

Favorite

Overview

80V, 30A SWITCHMODE POWER RECTIFIER

  • Power Supply - Output Rectification
  • Power Management
  • Intrumentation
  • TV, Power Adaptor
  • High Surge Capability
  • 30A Total (15A Per Diode Leg)
  • Pb-Free Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR30H80CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

80

0.88

150

30

250

-

610

Price N/A

More Details

MBRB30H80CT-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

NA

0

TUBE

50

N

-

80

0.88

150

30

250

-

610

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :