45 V, 20 A Schottky Rectifier

Obsolete

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Instrumentation
  • Power Supply - Output Rectification
  • Power Management

  • Gaming Adaptors
  • Small to Medium Power Adaptors
  • LCD TV Power Supply

  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175°C Operating Junction Temperature
  • 20 A Total (10 A Per Diode Leg)
  • Pb-Free Package is Available

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL94, V-O @ 0.125 in
  • Weight: 1.9 Grams (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes:
    260C Max. for 10 Seconds
  • ESD Rating:
    Human Body Model = 3B, Machine Model = C

Tools and Resources

Product services, tools and other useful resources related to MBR2045CT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR2045CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

45

0.84

100

20

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.