100 V, 10 A H-Series Schottky Rectifier

Obsolete

Overview

Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters

  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • Low Forward Voltage: 0.61 V @ 125C
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175C Operating Junction Temperature
  • 10 A Total (5 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • Pb-Free Package is Available


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94, V-0 @ 0.125 in
  • Weight: Approximately 1.9 grams
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260C Max. for 10 Seconds

Tools and Resources

Product services, tools and other useful resources related to MBR10H100CT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR10H100CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

100

0.73

3.5

10

180

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.