Schottky Diode UHF 70V

Obsolete

Overview

The Schottky diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily adaptable to many other fast switching RF and digital applications. It is supplied in an inexpensive plastic package for lowhigh-volume consumer and industrial/commercial requirements. It is available in a Surface Mount package.

  • Extremely Low Minority Carrier Lifetime - 15 ps (Typ)
  • Very Low Capacitance - 1.0 pF @ VR = 20 V
  • High Reverse Voltage - to 70 Volts
  • Low Reverse Leakage - 200 nA (Max)
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MBD701

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBD701

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

-

70

1

0.2

-

-

-

1

Price N/A

More Details

MBD701G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

-

70

1

0.2

-

-

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.