Schottky Diode, dual, isolated, 7V

Obsolete

Overview

Application circuit designs are moving toward the consolidation of device count and into smaller packages. The Schottky Diode is a solution which simplifies circuit design, reduces device count and reduces board space by putting two discrete devices in one small, six-leaded package. The Schottky Diode is ideal for low power surface mount applications where board space is at a premium, such as portable products.

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MBD110DW

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBD110DWT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

-

7

0.6

0.25

-

-

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.