200 mA, 30 V Schottky Diode

Obsolete

Overview

The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.


Replacement Active Part Number: BAT54XV2

  • General Use
  • General Use
  • Pb-Free Package

Tools and Resources

Product services, tools and other useful resources related to BAT54XV2(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

BAT54XV2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

Single

30

0.8

2

0.2

0.6

5

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.