Schottky Barrier Diode

Consult Sales Office

Overview

  • Low Forward Voltage Drop
  • Surface Mount Device at 0.95 mm Max Height
  • Moisture Sensitivity Level 1
  • Pb Free and RoHS Compliant
  • Matte Sn (Sn) Lead Finish
  • Green Mold Compound

Tools and Resources

Product services, tools and other useful resources related to BAT54ST

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

BAT54ST

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-523

1

260

REEL

3000

N

Dual Series

30

1000

2

0.2

-

5

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.