Schottky Barrier Diode, 60V, 8A, Low IR, Monolithic Dual TP Common Cathode

Obsolete

Overview

SB80W06T is Schottky Barrier Diode, 60V, 8A, Low IR, Monolithic Dual TP Common Cathode for High frequency rectification(switching regulators, converters, choppers).

  • Low forward voltage (VF max=0.6V)
  • Fast reverse recovery time
  • Low switching noise
  • High reliability due to highly reliable planar structure
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to SB80W06T

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB80W06T-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

N

Common Cathode

60

0.6

100

4

40

-

130

Price N/A

More Details

SB80W06T-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

N

Common Cathode

60

0.6

100

4

40

-

130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.