200 mA, 30 V, Schottky Barrier Diode

Active

Overview

The Schottky diode is designed for high-speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount SOD923 package is excellent for hand-held and portable applications where space is limited.

  • Ideally suited for use as part of discrete buck converter or discrete boost converter

  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 0.325 V (max) @ IF = 10 mA
  • Low Reverse Current
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NSR0230P2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR0230P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

Single

30

0.325

10

0.2

1

-

-

$0.0391

More Details

NSVR0230P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

Single

30

0.325

10

0.2

1

-

-

$0.1052

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.