50 mA, 20 V PNP RF Bipolar Junction Transistor

Overview

50 mA, 20 V PNP RF Bipolar Junction Transistor is designed for general RF amplifier and mixer applications to 250 mHz with collector currents in the 1.0 mA to 30 mA range. Sourced from Process 75.

  • This product is general usage and suitable for many different applications.
  • RF Products
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSVMMBTH81

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Package Size (mm)

Reference Price

NSVMMBTH81LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

PNP

0.05

20

60

~NA~

0.225

600

~NA~

~NA~

2.90 x 2.40 x 1.00

$0.0396

More Details

NSVMMBTH81LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

PNP

0.05

20

60

~NA~

0.225

600

~NA~

~NA~

2.90 x 2.40 x 1.00

$0.0396

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.