RF Transistor, NPN Single, 8 V, 50 mA, fT = 1.5 GHz

Obsolete

Overview

15GN01MA is an RF Transistor, 8 V, 50 mA, fT = 1.5 GHz, NPN Single for VHF to UHF Band High-Frequency Switching, High-Frequency General-Purpose Amplifier Applications.

  • Small ON-resistance Ron=2Ω (IB=3mA)
  • Small output capacitance Cob=1.1pF (VCB=10V)

Tools and Resources

Product services, tools and other useful resources related to 15GN01MA

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Package Size (mm)

Reference Price

15GN01MA-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

No

NPN

0.05

8

200

400

0.4

1500

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.