35 V Switching Pin Diode

Obsolete

Overview

This Pin Diode is designed primarily for VHF band switching applications but is also suitable for use in general-purpose switching circuits. It is supplied in a surface mount package.

  • Rugged PIN Structure Coupled with Wirebond Construction for Optimum Reliability
  • Low Capacitance - 0.7 pF Typ at VR = 20 Vdc
  • Very Low Series Resistance at 100 MHz - 0.34 Ohms (Typ) @ IF = 10 mAdc
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMVL3401

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Package Size (mm)

Reference Price

MMVL3401T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.