20 V Dual Common Cathode Tuning Diode C3/C8 = 1.8-2.4

Obsolete

Overview

This Tuning Diode is designed for FM tuning; general frequency control and tuning; or any top-of-the-line application requiring back-to-back diode configuration for minimum signal distortion and detuning. This device is supplied in the SOT-23 plastic package for high volume, pick and place assembly requirements.

  • High Figure of Merit - Q = 450 (Typ) @ VR = 3.0 Vdc, f = 50 MHz
  • Guaranteed Capacitance Range
  • Dual Diodes - Save Space and Reduce Cost
  • Surface Mount Package
  • Available in 8 mm Tape and Reel
  • Monolithic Chip Provides Improved Matching
  • Hyper Abrupt Junction Process Provides High Tuning Ratio
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMBV609L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Package Size (mm)

Reference Price

MMBV609LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

-

-

-

-

-

-

-

-

Price N/A

More Details

MMBV609LT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.