Tuning Diode 30 V C2/C30 = 2.5-3.2

Obsolete

Overview

The tuning diode is designed in the popular plastic package for high volume requirements of FM Radio and TV tuning and AFC, general frequency control and tuning applications. It provides solid-state reliability in replacement of mechanical tuning methods. It is also available in Surface Mount Package up to 33pF.

  • High Q
  • Controlled and Uniform Tuning Ratio
  • Standard Capacitance Tolerance - 10%
  • Complete Typical Design Curves
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MMBV2105L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Package Size (mm)

Reference Price

MMBV2105LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

-

-

-

-

-

-

-

-

Price N/A

More Details

MMBV2105LT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.