PIN Diode, 50V, 50mA, rs=5 Ohm(typ), Single CP

Obsolete

Overview

1SV233 is PIN Diode, 50V, 50mA, rs=5 Ohm(typ), Dual CP for VHF, UHF and AGC applications.

  • Very small-sized package facilitates high-density mounting and permits 1SV233-applied equipment to be made smaller
  • Small interterminal capacitance (C=0.23pF typ)
  • Small forward series resistance (rs=5.0Ω typ)

Tools and Resources

Product services, tools and other useful resources related to 1SV233

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Package Size (mm)

Reference Price

1SV233-TB-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

No

PIN

Single

50

1

0.1

0.05

0.23

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.