Rectifiers

Overview
Products
Technical Documentation
The portfolio of rectifiers from ON Semiconductor includes Single, Ultrafast, Standard Recovery, Fast Recovery, Bridge, Single Common Anode, Dual Common, Cathode, Schottky, Series, Ultrasoft, and Extremefast rectifiers. Their ideal performance characteristics of low power loss and high efficiency make them superior solutions for switching power supplies, inverters, converters, Uninterruptible Power Supply (UPS), ultrasonic systems, choppers, low RF interference, and as freewheeling diodes and clamping diodes. These rectifiers excel in use as freewheeling of boost diode in switching power supplies and other power switching applications. Their low stored charge and hyperfast soft recovery minimize electrical noise in many power switching circuits reducing power loss in the switching transistors. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications. Additional standards met by the portfolio include UL 94 V-0, MIL-STD-202, and MSL 1 per J-STD-020.
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.