Medium-Current Silicon Rectifier

Obsolete

Overview

250 Volts, 32 Amperes

Compact, highly efficient silicon rectifiers for medium-current applications requiring:

  • High Current Surge - 500 Amperes @ TJ = 175?C
  • Peak Performance @ Elevated Temperature - 32 Amperes
  • Low Cost
  • Compact, Molded Package for Optimum Efficiency in a Small Case Configuration

    Mechanical Characteristics:
  • Finish: All External Surfaces are Corrosion Resistant, and Contact Areas are Readily Solderable
  • Polarity: Indicated by Cathode Band
  • Weight: 1.8 Grams (Approximately)
  • Maximum Temperature for Soldering Purposes: 260?C
  • Marking: 3225

Tools and Resources

Product services, tools and other useful resources related to TRA3225

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

TRA3225

Loading...

Obsolete

CAD Model

Pb

A

H

P

Can Button-2

NA

0

BLKBX

5000

N

Standard Recovery

32

-

250

1.15

500

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.