600 V, 1.0 A Ultrafast Rectifier

Obsolete

Overview

This Ultrafast Rectifier is designed for use in switching power supplies, inverters, and as free wheeling diodes.

  • Power Supplies
  • Inverters
  • Free Wheeling Diodes
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Ultrafast 35 ns Recovery Times
  • 175C Operating Junction Temperature
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 V


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V0 @ 0.125 in
  • Weight: 95 mg (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • Cathode Polarity Band
  • SUR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to SURHS8160

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

SURHS8160T3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SMB-2

1

260

REEL

2500

No

Ultrafast

1

35

600

2.4

15

0.02

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.