Power Rectifier, Ultra-Fast Recovery, 5 A, 600 V

Obsolete

Overview

This Ultrafast Rectifier is designed for use in switching power supplies, inverters, and as free wheeling diodes.

  • Power Supplies
  • Free Wheeling Diodes
  • Inverters

  • Automotive Head Lamps and ECU

  • Ultrafast 30 ns Recovery Times
  • 175°C Operating Junction Temperature
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 V
  • These are Pb-Free Devices

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight: 0.4 g (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • ESD Ratings:
    Machine Model = C (>400V), Human Body Model = 3B (>8000V)
  • SUR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to SURHD8560

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

SURHD8560T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Ultrafast

5

30

600

2.7

50

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.