Power Rectifier, Ultra-Fast Recovery, Switch-mode, 5 A, 300 V

Active

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Switching Power Supplies
  • Output Rectifier
  • RCD Rear Camera Display
  • Ultrafast 50 Nanosecond Recovery Time
  • Low Forward Voltage Drop
  • Low Leakage
  • Case: Epoxy, Molded
  • Weight: 0.4 Gram (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • SURD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to SURD8530

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

SURD8530T4G

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Ultrafast

5

50

300

1.05

75

0.15

Price N/A

More Details

SURD8530T4G-VF01

Loading...

Active

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Ultrafast

5

50

300

1.05

75

0.15

6.54 x 9.91 x 2.28

$0.3161

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.