Power Rectifier, Ultra-Fast Recovery, 2 A, 50 V

Favorite

Overview

The Ultrafast Power Rectifier is ideally suited for high voltage, high frequency rectification or as free wheeling and protection diodes in surface mount applications, where compact size and weight are critical to the system.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • High Temperature Glass Passivated Junction
  • Low Forward Voltage Drop (0.74 Volts Max @ 2.0 A, TJ = 150?C)

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal
    Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    260°C Max. for 10 Seconds
  • Shipped in 12 mm Tape and Reel, 5000 units per reel
  • Polarity: Polarity Band Indicates Cathode Lead
  • ESD Protection: Human Body Model > 4000 V (Class 3)
    ESD Protection: Machine Model > 400 V (Class C)
  • Marking: U5A, U5B
  • Pb-Free Packages are Available
  • SURA8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

SURA8205T3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

N

Ultrafast

2

30

50

0.94

50

0.002

Price N/A

More Details

SURA8205T3G-GA01

Loading...

Active

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

F

Ultrafast

2

30

50

0.94

50

0.002

Price N/A

More Details

SURA8205T3G-VF01

Loading...

Active

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

N

Ultrafast

2

30

50

0.94

50

0.002

$0.0807

More Details

Show More

1-25 of 25

Products per page

Jump to :