600 V, 5.0 A Ultrafast Rectifier

Favorite

Overview

This Ultrafast Rectifier is designed for use in switching power supplies, inverters, and as free wheeling diodes.

  • Power Supplies
  • Free Wheeling Diodes
  • Inverters
  • Automotive Head Lamps and ECU
  • Ultrafast 30 ns Recovery Times
  • 175°C Operating Junction Temperature
  • High Temperature Glass Passivated Junction
  • High Voltage Capability to 600 V
  • These are Pb-Free Devices

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight: 0.4 g (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • SUR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • ESD Ratings:
    Machine Model = C (>400V), Human Body Model = 3B (>8000V)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

SSURHD8560W1T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

Ultrasoft

5

30

600

2.7

50

0.01

$0.3127

More Details

Show More

1-25 of 25

Products per page

Jump to :