200 V, 6.0 A Reverse Polarity Power Rectifier

Obsolete

Overview

The Reverse Polarity Power Rectifier features epitaxial construction with glass passivation. It is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Low Voltage, High Frequency Switching Power Supplies
  • Free Wheeling Diodes
  • Polarity Protection Diodes
  • Automotive Engine Control Module
  • Soft Ultrafast Recovery
  • Matched Dual Die Construction - May Be Paralleled for High Current Output
  • Short Heat Sink Tab Manufactured - Not Sheared
  • Epoxy Meets UL 94 V-0 @ 0.125 in.

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 Grams (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • AEC-Q101 Qualified and PPAP Capable
  • SSRD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to SSRD8620C

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

SSRD8620CTRG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

No

Ultrasoft

6

75

200

1.3

45

0.001

Price N/A

More Details

SSRD8620CTT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Ultrasoft

6

55

200

1.35

50

0.005

Price N/A

More Details

SSRD8620CTT4RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Ultrasoft

6

75

200

1.3

45

0.001

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.