600V, 30A, 1.26V, TO-247 (2-lead)
Ultrafast Rectifier

Overview

The RURG3060_F085 is an ultrafast diode with soft recovery characteristics (trr< 80ns). It has low forwardvoltage drop and is silicon nitride passivated ionimplanted epitaxial planar construction.This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of switching powersupplies and other power switching applications. Its low stored charge and ultrafast recovery with soft recoverycharacteristic minimizes ringing and electrical noise in many power switching circuits, thus reducing power lossin the switching transistors.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • High Speed Switching ( trr=60ns(Typ.) @ IF=30A )
  • Low Forward Voltage( VF=1.5V(Max.) @ IF=30A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified

Tools and Resources

Product services, tools and other useful resources related to RURG3060_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

RURG3060-F085

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

No

Single

30

80

600

1.5

90

0.25

20.57 x 15.62 x 4.7

$1.7004

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.