4A, 200V Ultrafast Diode

Last Shipments

Overview

The RURD420S is an ultrafast diode with soft recovery characteristics (trr < 30ns). It has low forward voltage drop and has ion-implanted epitaxial planar construction. This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of switching power supplies and other power switching applications. It’s low stored charge and ultrafast soft recovery minimize ringing and electrical noise in many power switching circuits, reducing power loss in the switching transistors. Formerly developmental type TA49034.

  • Other Industrial
  • Ultrafast with Soft Recovery. . . . . . . . . . . .<30ns
  • Operating Temperature . . . . . . . . . . . . . . . 175°C
  • Reverse Voltage . . . . . . . . . . . . . . . . . . . 200V
  • Avalanche Energy Rated
  • Planar Construction

Tools and Resources

Product services, tools and other useful resources related to RURD420S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

RURD420S9A

Loading...

Last Shipments

View__CAD

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

Single

-

35

200

-

-

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.