600V, 50A, 1.67V, TO-247 (2-lead)
Hyperfast Rectifier

Overview

The RHRG5060_F085 is an Hyperfast™ diode with soft recovery characteristics (trr < 45ns). It has half the recovery time of ultrafast diode and is of silicon nitride passivated ion-implanted epitaxial planar construction.This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of automotive switching power supplies and other power switching automotive applications. Its low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits, thus reducing power loss in the switching transistors.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • High Speed Switching ( trr=45ns(Typ.) @ IF=50A )
  • Low Forward Voltage( VF=1.67V(Typ.) @ IF=50A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified

Tools and Resources

Product services, tools and other useful resources related to RHRG5060_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

RHRG5060-F085

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

No

Single

50

60

600

2.1

150

0.25

20.57 x 15.62 x 4.7

$2.7262

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.