Hyperfast Diode, 600 V, 6 A, 2.1 V, DPAK

Last Shipments

Overview

The RHRD660S9A_F085 is hyperfast diodes with soft recovery characteristics (trr < 30ns). It has half the recovery time of ultrafast diodes and are silicon nitride passivated ion-implanted epitaxial planar construction.This device is intended for use as freewheeling/ clamping diodes and rectifiers in a variety of switching power supplies and other power switching applications. Its low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors.Formerly developmental type TA49057.

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive

  • General Converters
  • Gasoline Direct Injection
  • Lighting

  • Hyperfast with Soft Recovery. . . . . . . . . . . . . . . . . . <30ns
  • Operating Temperature . . . . . . . . . . . . . . . . . . . . . . 175 ℃
  • Reverse Voltage Up To. . . . . . . . . . . . . . . . . . . . . . . . 600V
  • Avalanche Energy Rated
  • Planar Construction
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to RHRD660S9A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RHRD660S9A-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

Single

Ultrafast

6

35

600

2.1

60

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.