600 V, 3.0 A Ultrafast Rectifier

Overview

The Ultrafast Rectifier employs state of the art epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for high voltage, high frequency rectification or as free wheeling and protection diodes in surface mount applications, where compact size and weight are critical to the system.

  • SMPS Power Supplies

  • Notebook power supplies

  • Pb-Free Package
  • Marking: B36B
  • Highly Stable Oxide Passivated Junction
  • Weight: 95 mg (approximately)
  • Polarity: Polarity Band Indicates Cathode Lead
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Case: Epoxy, Molded
  • Rectangular Package for Automated Handling
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Device Meets MSL 1 Requirements
  • SURS8 and SURS Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NRVUS360VB

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVUS360VBT3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

Y

Ultrafast

3

75

600

1.25

100

0.003

$0.1661

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.