Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 400 V

Obsolete

Overview

This state−of−the−art device is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Switching power supplies
  • Inverters and as free wheeling diodes

  • General Converters
  • Lighthing
  • Gasoline Direct Injection

  • Low Forward Voltage Drop
  • Low Leakage
  • Ultra-Fast Recovery Time
  • NRVUD Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVUD340

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVUD340T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Ultrafast

3

50

400

1.15

75

0.005

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.