Power Rectifier, Ultra-Fast Recovery, Switch-mode, 16 A, 200 V

Active

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Power Conversion Circuit
  • Protection and Free-Wheeling
  • Reverse Battery Protection
  • Gate Driving Circuit

  • General Converters
  • Gasoline Direct Injection
  • Lighting

  • Package Designed for Power Surface Mount Applications
  • Ultrafast 35 Nanosecond Recovery Times
  • 175 C Operating Junction Temperature
  • Epoxy Meets UL94, VO @ 1/8"
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150 C Case Temperature
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • Similar in Size to Industrial Standard TO-220 Package


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Marking: U1620T
  • NRVU and SUR Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVUB1620CT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVUB1620CTT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Ultrafast

16

35

200

0.975

100

0.005

$1.1

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.