Soft Ultrafast Rectifier, 200 V, 6.0 A

Overview

State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. Soft Ultrafast Rectifier is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling

  • General Converters
  • Lighting
  • Gasoline Direct Injection

  • Soft Ultrafast Recovery (35 ns typ.)
  • Highly Stable Oxide Passivated Junction
  • Matched Dual Die Construction - May Be Paralleled for High Current Output
  • Short Heat Sink Tab Manufactured - Not Sheared
  • Epoxy Meets UL94, VO at 1/8"

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 75 units per plastic tube
  • Available in 16 mm Tape and Reel, 2500 units per Reel, Add "T4'' to Suffix part number
  • Marking: S620T
  • SSRD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVSRD620VCTT4RG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVSRD620VCTT4RG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

Ultrasoft

6

75

200

1.3

45

0.001

$0.396

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.