General-Purpose Rectifiers (Glass Passivated)

Favorite

Overview

The S2 family of devices are general-purpose 2 A rated rectifiers with voltage ratings ranging from 50 to 1000 V. They are implemented in traditional SMB packages and are well known to the industry. For advanced or special requirements, please contact a ON Semiconductor Semiconductor representative.

  • Power Supplies
  • AC to DC Rectification
  • Bypass Diodes
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • High-Current Capability, 2 A Rated
  • Fast Response: 2 μs Trr
  • Low-Forward Voltage Drop, 1.15 V VF Max at 2 A
  • High-Surge Current Capability, 50 A2s IFSM
  • Glass Passivated Junction
  • UL Certified, UL #E258596
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • These Devices are Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVS2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SMB

1

260

REEL

3000

F

Single

2

2000

400

1.15

50

0.001

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :