Surface General-Purpose Rectifier

Overview

  • Ultra Thin Profile – Maximum Height of 1.08 mm
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Green Mold Compound
  • These Devices are Pb-Free, Halogen Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NRVS1AFL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVS1AFL

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

No

Single

1

2000

50

1.1

30

0.001

2.75 x 3.60 x 0.94

$0.0609

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.