Rectifier, Ultrafast 2 A 600 V

Overview

This ultrafast POWERMITE provides soft recovery fast switchingperformance in a compact thermally efficient package. The advancedpackaging techniques provide for a very efficient micro−miniaturespace−saving surface mount rectifier. With its unique heatsink design,the POWERMITE offers thermal performance similar to the SMAwhile being 50% smaller in footprint area.

  • Automotive HID Lighting
  • Diesel Piezo Injection
  • Power Factor Correction in Mini Adapters
  • Freewheeling Diode Where Space is at a Premium
  • Automotive
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile − Maximum Height of 1.1 mm
  • Small Footprint − Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance with Direct Thermal Path of Die onExposed Cathode Heat Sink
  • These Devices are Pb−Free, Halogen Free and are RoHS Compliant
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NRVHPM260

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVHPM260T3G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

12000

No

Ultrafast

2

25

600

4

15

5.0E-4

3.75 x 1.90 x 1.00

$0.168

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.