Rectifier, Ultrafast 6A, 600V

Last Shipments

Overview

These state−of−the−art devices are designed for use in switchingpower supplies, inverters and as free wheeling diodes.

  • Boost Rectifier for SMPS PFC Operating in Continuous Conduction Mode (CCM)
  • LED Lighting Power Conversion
  • Automotive Diesel Piezo Injection
  • Thin and Ultra Thin Flat Panel Display
  • Output Rectification in High Frequency High Output Voltage Applications
  • Automotive
  • Gasoline Direct Injection
  • Lighting
  • Ultrafast 30 Nanosecond Recovery Time
  • 175°C Operation Junction Temperature
  • High Voltage Capability of 600 V
  • Low Forward Drop
  • Low Leakage Specified @ 125°C Case Temperature
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are PB-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NRVHPD660

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVHPD660T4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Ultrafast

6

30

600

3

60

0.03

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.