Rectifier, Ultrafast 3 A 200 V

Favorite

Overview

This SMA flat lead ultrafast rectifier provides fast switchingperformance with soft recovery in a compact thermally efficientpackage. Its compact footprint makes it ideally suited to portable andautomotive applications where board space is at a premium. Its lowprofile makes it a good option for flat panel display and otherapplications with limited vertical clearance. The device offers lowleakage over temperature making it a good match for applicationsrequiring low quiescent current.

  • Switching Power Supplies including Mini−adapters and Displays
  • Instrumentation
  • Engine Control Recirculation Diodes
  • Freewheeling Diode Where Space is at a Premium
  • Automotive
  • Lighting
  • Gasoline Direct Injection
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile − Maximum Height of 1.1 mm
  • Small Footprint − Footprint Area of 13.5 mm2
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVHPAF320T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMA-FL

1

260

REEL

5000

N

Ultrafast

3

30

200

1

110

5.0E-4

$0.5424

More Details

Show More

1-25 of 25

Products per page

Jump to :