Rectifier, 6 A (3 x 2), 200 V Ultrafast Dual die

Overview

This ultrafast rectifier in the dual flag SO−8 flat lead package offersdesigners a unique degree of versatility and design freedom. The twodevices are electrically independent and can be used separately, ascommon cathode, as common anode or in series as a function of boardlevel layout. The exposed pad design provides low thermal resistance.The clip attach design creates a package with very efficient die size toboard area ratio. While thermal performance is nearly the same as theDPAK package height and board footprint are less than half

  • Excellent Alternative to DPAK in Space−Constrained AutomotiveApplications
  • Output Rectification in Switching Power Supplies
  • Freewheeling Diode used with Inductive Loads
  • Automotive
  • New Package Provides Capability of Inspection and Probe AfterBoard Mounting
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVHP620MFD

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVHP620MFDT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

No

Ultrafast

6

25

200

1

80

5.0E-4

5.15 x 6.15 x 1.00

$0.5221

More Details

NRVHP620MFDT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

No

Ultrafast

6

25

200

1

80

5.0E-4

5.15 x 6.15 x 1.00

$0.5221

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.