Rectifier, Ultrafast, 2 A, 200 V

Overview

This SOD−123FL ultrafast rectifier provides fast switchingperformance with soft recovery in a compact thermally efficientpackage. Its compact footprint makes it ideally suited to portable andautomotive applications where board space is at a premium. Its lowprofile makes it a good option for flat panel display and otherapplications with limited vertical clearance. The device offers lowleakage over temperature making it a good match for applicationsrequiring low quiescent current.

  • Instrumentation
  • Output Rectification in Switching Power Supplies Including Mini Adapters and Flat Panel Display
  • LED Lighting
  • Freewheeling Diode Where Space is at a Premium
  • Engine Control
  • Infotainment and Other Space Constrained Center Stack Applications
  • Automotive
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile - Maximum Height of 4.0 mm
  • Small Footprint - Footprint Area of 5.94 mm2
  • NRV Prefix for Automotive andOther Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NRVHP220SF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVHP220SFT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

No

Ultrafast

2

50

200

1.05

25

5.0E-4

1.65 x 3.60 x 0.95

$0.1515

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.