Power Rectifier, Standard Recovery, 1 A, 600 V

Overview

The Standard Recovery Rectifier features construction with glass passivation. It is ideally suited for surface mounted automotive applications.

  • Power Conversion circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General converters
  • Lighting
  • Gasoline Direct Injection
  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Stable, High Temperature, Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Molded Epoxy
    Epoxy meets UL94, VO at 1/8"
  • Weight: 70 mg (Approximately)
  • Finish: All External Surfaces are Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 seconds in Solder Bath
  • Polarity: Notch and Band in Plastic Body Indicates Cathode Lead
  • Available in 12 mm Tape, 5000 Units per 13 inch Reel, Add "T3" Suffix to Part Number
  • Marking:
    MRA4003T3G - R13
    MRA4004T3G - R14
    MRA4005T1G - R15
    MRA4005T3G - R15
    MRA4006T3G - R16
    MRA4007T3G - R17
  • NRVA Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVA4006

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVA4006T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

No

Standard Recovery

1

-

800

1.1

30

0.01

2.60 x 5.10 x 1.00

$0.0472

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.