Rectifier, Ultrafast 6A, 600V

Favorite

Overview

These state−of−the−art devices are designed for use in switchingpower supplies, inverters and as free wheeling diodes.

  • Boost Rectifier for SMPS PFC Operating in Continuous Conduction Mode (CCM)
  • LED Lighting Power Conversion
  • Automotive Diesel Piezo Injection
  • Thin and Ultra Thin Flat Panel Display
  • Output Rectification in High Frequency High Output Voltage Applications
  • Automotive
  • Ultrafast 30 Nanosecond Recovery Time
  • 175°C Operation Junction Temperature
  • High Voltage Capability of 600 V
  • Low Forward Drop
  • Low Leakage Specified @ 125°C Case Temperature
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are PB-Free, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NHPD660T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Ultrafast

6

30

600

3

60

0.03

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :