4 A, 200 V Planar Ultrafast Rectifier in LFPAK package

Overview

This LFPAK ultrafast rectifier provides fast switching performancewith soft recovery in a compact thermally efficient package. TheLFPAK package provides an excellent alternative to the DPAK,offering thermal performance nearly as good in a package occupyingless than half the board space. Its low profile makes it a good optionfor flat panel display and other applications with limited verticalclearance. The device offers low leakage over temperature making it agood match for applications requiring low quiescent current

  • Excellent Alternative to DPAK in Space−Constrained AutomotiveApplications
  • Very Low Leakage for Higher Temperature Operation
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • New Package Provides Capability of Inspection and Probe AfterBoard Mounting
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • Excellent Ability to Absorb Stresses Associated with PowerTemperature Cycling
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NHP420LFS

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NHP420LFST1G

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

No

-

4

50

200

0.95

125

5.0E-4

4.90 x 6.15 x 1.20

$0.4956

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.