200 A, 200 V Ultrafast Rectifier

Overview

. . . designed for use in switching power supplies, inverters, and as free wheeling diodes. These state-of-the-art devices have the following features:

  • Dual Diode Construction
  • Low Leakage Current
  • Low Forward Voltage
  • 175 C Operating Junction Temperature
  • Labor Saving POWERTAP Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded with metal heatsink base
  • Weight: 80 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant
  • Top Terminal Torque: 25-40 lb-in max
  • Base Plate Torques: See procedure given in the Package Outline Section
  • Shipped 25 units per foam
  • Marking: UP20020, UP20040

Tools and Resources

Product services, tools and other useful resources related to MURP20020CT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.